Topology | Forward Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 2.5 A |
IC revision | 2.0 |
ICE3RBR0665JZ (ICE3RBRxx65JZ series) is modifiedfrom ICE3BRxx65J in DIP-7 package. It has more robustdesign and can work to -40°C. The outstandingperformance includes BiCMOS technology, active burstmode, built-in frequency jitter, soft gate driving,propagation delay compensation, built-in soft start time,built-in blanking time and extendable blanking time forover load protection, external auto-restart enable feature,etc.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691102710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | |
![]() | 750342158 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691102710002 | SPEC | – |
![]() | 750342158 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|