Topology | Power Factor Correction |
Input voltage | 165-260 V |
IC revision | 1.0 |
The EVAL-M7-HVIGBT-PFCINV4 is an MADK platform power board. It implements a three phase inverter plus a power factor correction (PFC) running in CCM mode with a PWM rate up to 40kHz. The inverter is using the latest generation of TRENCHSTOP™ reverse conduction IGBTs while the PFC is based on a high speed TRENCHSTOP™ 5 IGBT.In combination with the matching control board the power board targets motor systems like fans, pumps and compressors.
Ready to use 3-phase motor power stageReverse conducting IGBTs with max. 650 VHigh speed TRENCHSTOP™ 5 IGBT for PFCNominal input voltage 220 VACUp to 200 W output power without coolingUp to 40 kHz PFC PWM rateTest hooks to attach oscilloscope probesMADK M7 32pin interface connector
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | 15.24 | – | – | Box | – | – | – | – | – | – | 24 | – | – | – | – | – | – | – | – | ||
890324024003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 8.5 | 14 | Carton | ±10% | Pitch 12.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
890334023023CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Carton | ±10% | Pitch 10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
744773022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 4 | 4.5 | 3.2 | – | – | 4532 | – | – | – | 2.2 | 2.5 | 3.38 | 0.071 | 85 | – | – | – | – | – | |||
860010373010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | 16 | – | – | – | – | -40 °C up to +85 °C | 2.5 | 11 | – | – | Ammopack | ±20% | – | 16 | – | – | – | – | – | – | – | 2000 | 308 | 35.2 | 6.3 | – | |||
860010473007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | 25 | – | – | – | – | -40 °C up to +85 °C | 2.5 | 11 | – | – | Ammopack | ±20% | – | 14 | – | – | – | – | – | – | – | 2000 | 209 | 25 | 6.3 | – | |||
860010573007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | 35 | – | – | – | – | -40 °C up to +85 °C | 2.5 | 11 | – | – | Ammopack | ±20% | – | 12 | – | – | – | – | – | – | – | 2000 | 231 | 35 | 6.3 | – | |||
860010474012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 330 µF | 25 | – | – | – | – | -40 °C up to +85 °C | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | 14 | – | – | – | – | – | – | – | 2000 | 451 | 82.5 | 8 | – | |||
865060543003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | 35 | – | – | – | 4.54545 MΩ | -55 °C up to +105 °C | – | 5.5 | 6.6 | – | 15" Tape & Reel | ±20% | 6.3 x 5.5 | 14 | – | – | – | – | – | – | – | 2000 | 230 | 7.7 | 6.3 | 440 | |||
861021483005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 82 µF | 450 | – | – | – | – | -25 °C up to +105 °C | 10 | 36 | – | – | Tray | ±20% | 22.0 x 36.0 | 20 | – | – | – | – | – | – | – | 2000 | 640 | 738 | 22 | – | |||
885342211006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 100 nF | 630 | – | – | – | 1 GΩ | -55 °C up to +125 °C | – | 4.5 | 3.2 | 2 | 7" Tape & Reel | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | |||
750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216510003S | SPEC | – | |
890324024003CS | SPEC | ||
890334023023CS | SPEC | ||
744773022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
860010373010 | SPEC | ||
860010473007 | SPEC | ||
860010573007 | SPEC | ||
860010474012 | SPEC | ||
865060543003 | SPEC | ||
861021483005 | SPEC | ||
885342211006 | SPEC | ||
750344226 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | Samples |
---|