IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QR0680AZ

42 W 12 V 5 V SMPS demo board with ICE5QR0680AZ

Overview

TopologyFlyback Converter
Input voltage80-300 V
Switching frequency50-60 kHz
Output 112 V / 3.41 A
Output 25 V / 0.2 A
IC revision1.0

Description

This demostration board operates under a wide range input, and is developed to target offline SMPS application. The board features the new ICE5QR0680AZ PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.

Features

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/3.41A
  • Output #2: 5V/0.2A

Typical applications

  • Offline SMPS, Adapter, Main power for set-top-box, water/air purifier and TV, and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343401
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability