Topology | Power Factor Correction |
Input voltage | 180-264 V |
Output 1 | 400 V / 12.5 A |
IC revision | 1.0 |
This user manual provides an overview of the reference design developed for the EVAL-PFC5KIKWWR5SYS board,including its main features, key data, and mechanical dimensions.EVAL-PFC5KIKWWR5SYS is a fast switching, analog-controlled two-channel interleaved 5 KW PFC converter with Infineon’s TRENCHSTOP™ 5 WR5 IGBT IKW40N65WR5. It is designed to show case the use of WR5 IGBT with high switching frequencies up to 60 kHz in an interleaved PFC application, which enables many system benefits such as smaller size PFC choke, overall system size and BOM cost. This document also demonstrates a very effective example of design with Infineon’s low side gate driver 1ED44175 and rapid1 power silicon diode IDW60C65D1.The evaluation board has a flexible input AC voltage between 180-264 V, and provides a 400 V output voltage with maximum current up to 12.5 A. This document provides suggestions on how to develop interleaved PFC converters in similar power ranges adapted to specific requirments such as high-power SMPS, floor-standing air conditioners in major home appliances.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Gender | Type | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66100211622 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Vertical Shrouded Header | 2.54 | Male | Vertical | 50 | PCB | 20 | max. | Box | – | – | – | – | – | – | – | 3 | – | – | 2 | 3 | – | – | – | – | – | 4.78 | THT | ||
7448063801 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | 27.5 | 46 | – | – | – | 4 | 38 | 1.5 | 2.3 | 300 | 2100 | Nanocrystalline | 48 | THT | |||
744314101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | 5.3 | 1.8 | 4 | 33 | 40 | 6.9 | 4.8 | – | – | – | 2 | – | 0.01 | 36.3 | – | – | Superflux | 7 | SMT | |||
7460307 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | 9 | 7 | 160 | M4 | 6 | 8 | 160 | – | – | – | – | Brass | – | Press-Fit | ||
750344822 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344821 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
66100211622 | SPEC | – | |
7448063801 | SPEC | ||
744314101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7460307 | SPEC | – | |
750344822 | SPEC | – | |
750344821 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Gender | Type | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
---|