Topology | Flyback Converter |
Input voltage | 90-305 V |
Switching frequency | 52 kHz |
IC revision | 1.0 |
Two-stage topologies are growing in popularity because of the convenient scalability of power on the primary side as well as the features on the secondary side. High light quality, very low dimming levels, and more complex systems with sensors and MCUs require a stable output voltage enabled by constant voltage (CV) secondary-side regulated (SSR) topology. More stringent standards for flicker and total harmonic distortion (THD) as well as harmonics are also points in favor of SSR topology. The controller used in SSR configuration is suitable for on/off LED drivers and is the best solution for minimum dimming levels down to 0.1 percent and dim-to-off.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691313510004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 4 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | – | 5.08 | 22.32 | – | – | Box | – | 20 | – | – | – | – | – | – | – | – | – | ||
691322310006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | -40 °C up to +105 °C | 3.81 | 24.05 | – | – | Box | – | 10.5 | – | – | – | – | – | – | – | – | – | ||
691309310006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | -40 °C up to +115 °C | 3.81 | 23.65 | – | – | Box | – | 8 | – | – | – | – | – | – | – | – | – | ||
890334023019CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk | – | – | – | – | – | – | – | – | – | – | – | |||
890334023025CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 150 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 12 | Carton | – | – | – | – | – | – | – | – | – | – | – | |||
890334025006CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 33 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Carton | – | – | – | – | – | – | – | – | – | – | – | |||
890334025017CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | – | – | – | – | – | – | – | – | – | – | |||
7447480471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | 10.5 | 14.5 | – | 470 | 1.15 | 1.15 | 0.52 | 1.8 | Standard | – | – | – | – | – | |||
860020573008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 2.5 | 11 | – | – | Ammopack | – | – | – | – | – | – | 2000 | 160 | 35 | 12 | 6.3 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691313510004 | SPEC | – | |
691322310006 | SPEC | – | |
691309310006 | SPEC | – | |
890334023019CS | SPEC | ||
890334023025CS | SPEC | ||
890334025006CS | SPEC | ||
890334025017CS | SPEC | ||
7447480471 | SPEC | ||
860020573008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples |
---|