| Topology | Flyback Converter |
| Input voltage | 30-65 V |
| Switching frequency | 30-250 kHz |
| Output 1 | 55 V / 1 A |
| IC revision | 1.0 |
The ILD2111 is a high-performance digital microcontroller-based DC/DC buck LED controller IC designed as a constant current source. High-precision hysteretic output current regulation is achieved by means of thedigital control loops. The driving current can be adjusted with a simple external resistor. The controller typically uses a floating buck topology operating in a Continuous Conduction Mode (CCM). In order to reduce switching losses and increase efficiency, as well as to control the switching frequency over a widevariety of external component’s values, input voltage and load variations, a frequency ripple control is introduced. Both internal and external temperature measurements are performed and accompanied by an intelligent temperature protection algorithm with two threshold values. The controller utilizes a variety of protection features, including overpower, open and short load conditions. The ILD2111 is a dimmabledevice controllable by external PWM signal. An ASSP digital microcontroller-based engine is highly configurable thanks to a comprehensive parameter set providing fine-tuning of operation and protection features. The device can be parameterized through a single pin UART interface at the REF/SC pin by usingthe .dp vision tool (see Section 5.2).
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Version | Gender | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Operation Force (g) | Schematic | Packaging | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691412120002MB | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 3.5 | – | – | 250 | -40 °C up to +105 °C | – | – | 14 to 20 (AWG) | – | – | Box | 2 | – | – | – | – | – | 8.5 | – | – | THT | |
![]() | 691412120003MB | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 3.5 | – | – | 250 | -40 °C up to +105 °C | – | – | 14 to 20 (AWG) | – | – | Box | 2 | – | – | – | – | – | 12 | – | – | THT | |
![]() | 744841210 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 4 | – | – | – | – | – | – | THT | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1.5 | 100 | 80 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | ||
![]() | 61200621721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 6 | – | PCB | – | Angled | – | 2.54 | Low Profile | Male | 250 | -40 °C up to +105 °C | 20 | max. | – | – | – | Tray | 3 | – | – | – | – | – | 15.28 | – | – | THT | |
![]() | 691412120006MB | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 6 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 3.5 | – | – | 250 | -40 °C up to +105 °C | – | – | 14 to 20 (AWG) | – | – | Box | 2 | – | – | – | – | – | 22.5 | – | – | THT | |
![]() | 61202021721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 20 | – | PCB | – | Angled | – | 2.54 | Low Profile | Male | 250 | -40 °C up to +105 °C | 20 | max. | – | – | – | Tray | 3 | – | – | – | – | – | 33.06 | – | – | THT | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 800 | SPDT | Bulk | 0.5 | – | – | 12 | – | – | – | – | – | – | |
| 750314734 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691412120002MB | SPEC | – |
![]() | 691412120003MB | SPEC | – |
![]() | 744841210 | SPEC | |
![]() | 61200621721 | SPEC | – |
![]() | 691412120006MB | SPEC | – |
![]() | 61202021721 | SPEC | – |
![]() | 450301014042 | SPEC | – |
| 750314734 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Version | Gender | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Operation Force (g) | Schematic | Packaging | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|