IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ILD8150E | Demoboard REF_TW_ILD8150E_60V_1A

Overview

TopologyBuck Converter
Input voltage9-80 V
Output 160 V

Description

This design is the ideal reference for professional mid power designs with high efficiency, hybrid dimming down to 0.5%, and high light quality for tunable white LED drivers. Easy implementation comes along. Based on 80V LED Driver IC ILD8150E it consists of two identical channels and one auxiliary 3.3 V supply. To achieve higher light quality it employs output electrolytic capacitors to further smooth output current. An electrolytic capacitor and an LDO are used to provide a smooth supply of 3.3 V and up to 60 mA for the dimming control circuit (e.g. a microcontroller). Two channels operate at frequencies of up to 500 kHz, the output current can be changed in the range of 250 to 1500 mA. The board also includes a connector which provides 3.3 V, dimming inputs of the channels, and one common shutdown pin, which puts the buck converters into standby mode. A modular reference design consisting of XDPL8219 board for primary side - a digitally configurable AC/DC flyback converter -together with this board is available.

Features

  • Input voltage up to 80 V
  • Integrated MOSFET for up to 1.5 A output current
  • Analog dimming down to 12.5 % and PWM dimming from 12.5 % to 0.5 %
  • Current precision ±3 %
  • Soft-start, UVLO, current limitation, low-power shutdown

Typical applications

  • LED lighting, LED Driver

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
SPECWE-PD SMT Power Inductor, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Inductance100 µH
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.8 A
Rated Current2.5 A
Performance Rated Current3.2 A
DC Resistance110 mΩ
Self Resonant Frequency4.3 MHz
Size1210 
VersionStandard 
Check availability
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityNo 
Type45° 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
Check availability
SPECWR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header, 4, Pluggable
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Check availability