Topology | Buck Converter |
Input voltage | 52 V |
Output 1 | 12 V |
IC revision | 1 |
The evaluation board features a motor drive inverter power stage using high efficiency, OptiMOS™ 5 power MOSFETs 60 V in top-side cooling TOLT package. The top-side cooled MOSFET solution for 3-phase BLDC motor drive leads to increase power handling capability. The power board operates with Infineon’s XMC1300 Drive Card (KIT_XMC1300_DC_V1). Firmware is provided with trapezoidal control for 36 V BLDC motor with hall sensors. Additionally, the evaluation board includes three current shunts to allow compatibility with FOC commutation with XMC4400 drive card.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 470 | 1.5 | 1.85 | 1.4 | 1.45 | 560 | 1.8 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|