IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies IM231L6S1BALMA1 | Demoboard REF-MHA0K2IM2ZPSOC4

CIPOS™ Micro IPM 600V/6A

Overview

TopologyMotor Drive
Input voltage160-265 V
IC revision1.0

Description

This reference design enables customers designing highly flexible and integrated compressor drives for refrigerators. The PSoC 4100S controller provides the needed software flexibility for own motor control code development and a CIPOS™ Micro 600 V, 6 A three-phase IPM provides a high integration level.

Features

  • Input voltage range of 160~265 VAC
  • Maximum motor power output of 200 W
  • On-board EMI filter
  • Single shunt current and DC-link voltage sensing
  • Auxiliary power supply on-board
  • Overcurrent and overtemperature protection
  • Fault diagnostic output

Typical applications

  • Refrigeration and freezing – compressor drives

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPins
(pcs)
Pitch
(mm)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RPackagingCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperatureEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples
61900211121SPEC
6 files WR-WTB 2.54 mm Male Locking Header 2 2.54 Male Vertical 250 PCB 20 max. Bag1000 MΩ 3 5.08 THT
744821240SPEC
9 files WE-CMB Common Mode Power Line Choke 4 1.5 -40 °C up to +125 °C 1.5 4 140 250 1500 MnZn 15.8 7.8 18 THT 40042670
820513011SPEC
6 files WE-VD Disk Varistor -40 °C up to +85 °C 12.5 12.5 4.6 16 THT 300 385 470 2500 70 0.4 Yes
890324024003SPEC
8 files WCAP-FTX2 Film Capacitors 12.5 Bulk330 nF X2 260 0.130 GΩ -40 °C up to +105 °C 275 15 8.5 14 Boxed THT Across the mains
890324024005SPEC
7 files WCAP-FTX2 Film Capacitors 12.5 Bulk470 nF X2 280 0.121.28 GΩ -40 °C up to +105 °C 275 15 10 16 Boxed THT Across the mains
860010372006SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors 2 Ammopack100 µF -40 °C up to +85 °C 2000 176 16 16 5 16 11
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors 2.5 Ammopack220 µF -40 °C up to +85 °C 2000 310 55 14 6.3 25 11
860241480001SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors 7.5 Ammopack100 µF -25 °C up to +105 °C 5000 610 1900 17 16 450 35.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPins
(pcs)
Pitch
(mm)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RPackagingCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperatureEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples