| Topology | Other Topology |
| Input voltage | 85-265 V |
| IC revision | 1.1 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT,10% (A) | fres (MHz) | Version | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691709710302 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | – | – | – | – | – | – | – | – | 5 | – | Tape and Reel with Cap | – | – | – | 6 | – | – | – | – | – | 12.6 | – | – | SMT | – | – | – | – | – | – | – | |
![]() | 7448013501 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 3 | – | 3.5 | 0.5 | 33 | 300 | 2100 | Nanocrystalline | 15 | 7.5 | 16 | THT | – | – | – | – | – | – | 40048238 | ||
![]() | 61000821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | 2.54 | – | Tube | Dual | – | Pin Header | 3 | – | – | – | – | – | 10.16 | – | – | SMT | – | – | – | – | – | – | – | |
![]() | 820453811 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 7.5 | – | – | – | – | – | – | – | – | – | – | 7.5 | 4.7 | 11.5 | THT | 385 | 505 | 620 | 800 | 27 | 0.1 | Yes | ||
![]() | 7447480222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 0.62 | 0.83 | Standard | – | – | – | – | – | – | – | – | – | – | – | 0.48 | 2.2 | 2500 | – | – | – | 10.5 | 10.5 | 14.5 | THT | – | – | – | – | – | – | – | ||
![]() | 861011385023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 330 µF | 2000 | 2050 | 2640 | 20 | 10 | 30 | Tray | – | – | – | – | – | – | 400 | – | – | 30 | – | – | Snap-In | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691709710302 | SPEC | – |
![]() | 7448013501 | SPEC | |
![]() | 61000821121 | SPEC | – |
![]() | 820453811 | SPEC | |
![]() | 7447480222 | SPEC | |
![]() | 861011385023 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT,10% (A) | fres (MHz) | Version | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|