| Topology | Motor Drive |
| IC revision | 1.1 |
EVAL-M1-301F is a Control Board for the iMOTION™ Modular Application Design Kit (MADK) platform. It is powered by the IMC301A-F064 iMOTION™ Motor Control IC featuring advanced Motor Control Engine (MCE), that enables state-of-the-art sensorless or sensor based Field Oriented Control (FOC), without need for any coding. IMC301A-F064 is a part of the iMOTION™ IMC300 series, which combines the well established iMOTION™ motor control IC platform with an additional Arm® Cortex® M0 based microcontroller.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62200421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 4 | – | – | – | Straight | – | 1.27 | Dual | Pin Header | 1 | Box | |
![]() | 61300421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 4 | – | – | – | Straight | – | 2.54 | Dual | Pin Header | 3 | Bag | |
![]() | 61300511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | 2.54 | Single | Pin Header | 3 | Bag | |
![]() | 691210910006 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | 2.54 | – | – | 6 | Box | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | Straight | – | 2.54 | Dual | Pin Header | 3 | Bag | |
![]() | 62201021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 10 | – | – | – | Straight | – | 1.27 | Dual | Pin Header | 1 | Box | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 20 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 62200421121 | SPEC |
![]() | 61300421121 | SPEC |
![]() | 61300511121 | SPEC |
![]() | 691210910006 | SPEC |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 62201021121 | SPEC |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Samples |
|---|