Topology | Motor Drive |
Input voltage | 165-270 V |
IC revision | 1.1 |
This user guide provides an overview of the reference design board REF_Fridge_D111T_RC2_SL including itsmain features, key data, pin assignments and mechanical dimensions, and the guidance on how to run and design the motor with board.The REF_Fridge_D111T_RC2_SL board is a complete reference design board designed for refrigerator compressors. It demonstrates the whole Infineon solution including digital motor control IC iMOTIONTM Driver IMD111T-6F040 and the newest 600 V discrete RC-D2 IGBT IKD04N60RC2.The REF_Fridge_D111T_RC2_SL board is developed to support customers in designing their refrigerator compressor drive stage with Infineon products.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 890324025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 820513011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 12.5 | 4.6 | 16 | – | – | – | – | – | 12.5 | 300 | 385 | 470 | 2500 | 70 | 0.4 | Yes | ||
![]() | 861141485017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | 220 µF | 450 | – | – | – | – | -25 °C up to +105 °C | 10 | 36 | – | – | Tray | 3000 | 1120 | 943.93 | 20 | 30 | – | – | – | – | – | – | – | ||
![]() | 860241480001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 100 µF | 450 | – | – | – | – | -25 °C up to +105 °C | 7.5 | 35.5 | – | – | Ammopack | 5000 | 610 | 1900 | 17 | 16 | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324024005 | SPEC | |
![]() | 890324025017CS | SPEC | |
![]() | 820513011 | SPEC | |
![]() | 861141485017 | SPEC | |
![]() | 860241480001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|