| Topology | Other Topology |
| Input voltage | 110-230 V |
| Switching frequency | 5-26 kHz |
| Output 1 | 380 V / 0.6 A |
| IC revision | 1.1 |
EVAL-IMM101T is a full-featured Starter Kit including an IMM101T Smart IPM which provides a fully-integrated,turnkey high-voltage motor drive solution designed for high-performance, high-efficiency PMSM/BLDC motordrive applications such as fans, pumps and compressors. EVAL-IMM101T also comprises other necessary circuitryrequired for “out-of-the-box” evaluation of IMM101T Smart IPMs, such as rectifier and EMI filter stage, as well asisolated debugger section with USB connection to the PC.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | 15.24 | – | – | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | |
![]() | 890324025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 275 | 630 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | Tape and Reel | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | Tape and Reel | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | ||
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | Tape and Reel | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | ||
![]() | 860020574012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 35 | – | – | – | – | – | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | – | 12 | – | – | 2000 | 255 | 77 | 8 | ||
![]() | 860080374009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 16 | – | – | – | – | – | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | – | 12 | – | – | 3000 | 575 | 35.2 | 8 | ||
![]() | 861221483002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 82 µF | 450 | – | – | – | – | – | 10 | 26 | – | – | Tray | ±20% | 22.0 x 25.0 | -25 °C up to +85 °C | – | 20 | – | – | 3000 | 860 | 576.28 | 22 | ||
| 885012006033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 pF | 25 | – | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 700 | – | NP0 Class I | 0.4 | – | – | – | – | |||
| 885012006040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 pF | 25 | – | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | |||
| 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 10 | – | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.4 | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | 10 | – | – | – | – | 0.02 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±20% | 0603 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.4 | – | – | – | – | |||
| 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | – | 0.5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±20% | 0603 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.4 | – | – | – | – | |||
| 885012007042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 25 | – | – | – | – | 10 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | |||
| 885012007044 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | 25 | – | – | – | – | 10 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 25 | – | – | – | – | 5 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | – | 5 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | |||
| 885012107004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 6.3 | – | – | – | – | 0.01 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±20% | 0805 | -55 °C up to +85 °C | – | 15 | X5R Class II | 0.5 | – | – | – | – | |||
| 885012107010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 10 | – | – | – | – | 0.01 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±20% | 0805 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.5 | – | – | – | – | |||
| 885012107015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | – | 0.5 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±20% | 0805 | -55 °C up to +85 °C | – | 5 | X5R Class II | 0.5 | – | – | – | – | |||
| 885012108010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 10 | – | – | – | – | 0.01 GΩ | – | 3.2 | 1.6 | 1.6 | 7" Tape & Reel | ±20% | 1206 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.6 | – | – | – | – | |||
![]() | 890303425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 630 | – | – | 28 | 1 | 9000 MΩ | 15 | 18 | 6 | 12 | Carton | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691216510003S | SPEC | – |
![]() | 890324025017 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060BS75000 | SPEC | |
![]() | 860020574012 | SPEC | |
![]() | 860080374009 | SPEC | |
![]() | 861221483002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
| 885012006033 | SPEC | ||
| 885012006040 | SPEC | ||
| 885012206020 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012106022 | SPEC | ||
| 885012007042 | SPEC | ||
| 885012007044 | SPEC | ||
| 885012207072 | SPEC | ||
| 885012207098 | SPEC | ||
| 885012107004 | SPEC | ||
| 885012107010 | SPEC | ||
| 885012107015 | SPEC | ||
| 885012108010 | SPEC | ||
![]() | 890303425004CS | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples |
|---|