IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies IPT60R022S7 | Demoboard EVAL_500W_5G_PSU

500 W telecom power supply for 5G small cells using 600 V CoolMOS™ G7 and CFD7 in DDPAK

Overview

TopologyPower Factor Correction
Input voltage85-305 V
Output 112 V / 42 A
IC revision1.0

Description

The EVAL_500W_5G_PSU demonstrates a power supply from AC (85-305 VAC) to DC (12 VDC) with a rated output power of 500 W. The target applications of this demo board are power supplies for 5G telecom small cells.With a height of 27mm only, this PSU comes with high efficiency (96.5% peak efficiency at 230 VAC) and fanless cooling enabled by 600V CoolMOS™ superjunction MOSFETs housed in the DDPAK package.

Features

  • Featuring top-side cooling 600V CoolMOS™ superjunction MOSFETs
  • Fully analog control with ICE3PCS01G, ICE1HS01G and IR11688S
  • Fanless cooling design

Typical applications

  • Telecom, Server, Edge computing

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324025045CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains680 nF 275 X2 230 0.114.71 GΩ -40 °C up to +105 °C 15 18 10 16 Carton
Order Code Data­sheet Simu­lation
890324025045CSSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples