IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies IPT60R090CFD7 | Demoboard EVAL_3K3W_TP_PFC_CC

3300 W continuous conduction mode totem pole PFC with 600 V CoolMOS™ CFD7 and XMC™

Overview

TopologyPower Factor Correction
IC revision1.0

Description

This document presents a system solution based on Infineon CoolMOS™ CFD7 silicon superjunction power semiconductors, drivers and microcontroller for a bridgeless totem pole power factor correction (PFC) converter operated in continuous conduction mode (CCM). In order to use the CoolMOS™ CFD7 in CCM operation a pre-charge circuit is added to the traditional totem pole topology. This document shows the operation of such a circuit and the design procedure. The EVAL_3K3W_TP_PFC_CC is intended for those applications which require the highest efficiency (99 percent) and high power density (92 W/in3), such as high-end server and telecom.

Features

  • Ultra-fast body diode
  • Best-in-class reverse recovery charge (Qrr)
  • Improved reverse diode dv/dt and dif/dt ruggedness
  • Lowest FOM RDS(on) x Qg and Eoss
  • Best-in-class RDS(on)/package combinations

Typical applications

  • EV-charging
  • SMPS, PC power
  • Server, Telecom.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples
744824101SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes 1 10 7
Order Code Data­sheet Simu­lation
744824101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples