| Topology | Buck Converter |
| Input voltage | 12 V |
| Switching frequency | 270-1650 kHz |
| Output 1 | 1 V / 6 A |
| Output 2 | 1.2 V / 6 A |
| Output 3 | 3.3 V / 6 A |
| Output 4 | 5 V / 6 A |
| Output 5 | 1.8 V / 6 A |
| IC revision | 3.5 |
The IR3898 SupIRBuckTM is an easy-to-use, fully integrated and highly efficient DC/DC regulator. The onboard PWM controller and MOSFETs make IR3898 a space-efficient solution, providing accurate power delivery.IR3898 is a versatile regulator which offers programmable switching frequency and the fixed internal current limit while operates in wide input and output voltage range.The switching frequency is programmable from 300kHz to 1.5MHz for an optimum solution.It also features important protection functions, such as Pre-Bias startup, thermally compensated current limit, over voltage protection and thermal shutdown to give required system level security in the event of fault conditions.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2.2 | 14.8 | 11.3 | 12.9 | 5.6 | Ferrite | 1.4 | 97 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443340220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|