Topology | Other Topology |
IC revision | 1.1 |
The EVAL_AUDIO_MA2304DNS is the evaluation board that features the MERUS™ multilevel MA2304DNS stereo class D amplifier. It features ultralow idle power consumption, highest efficiency in the market at typical listening levels and reduced EMI in comparison to traditional 2 and 3 level class D amplifiers. Additionally, MA2304DNS includes an integrated DSP for audio system tuning to facilitate development in a fast time to market environment.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Bag | ||
61301021121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 10 | Dual | Pin Header | Straight | 3 | Bag | ||
61302021021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | 20 | Dual | Pin Header | Angled | 3 | Bag | ||
61302021121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 20 | Dual | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300311121 | SPEC | |
61300621121 | SPEC | |
61301021121 | SPEC | |
61302021021 | SPEC | |
61302021121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|