Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 20 V / 3.25 A |
IC revision | 1.0 |
This is a 65 W USB-PD type C PPS charger demo board that uses Infineon XDPS2201 together with two CoolMOS™ superjunction MOSFETs in a half-bridge configuration. It demonstrates high power density and high efficiency with both fixed and PPS output in an ultra-compact form factor supporting up to 65 W.It features Infineon’s digital hybrid flyback controller XDPS2201, dual 600V CoolMOS™ C7 Superjunction MOSFET (IPP60R180C7 and IPD60R180C7), OptiMOS™ PD synchronous-rectification MOSFET (BSC093N15NS5), 30V OptiMOS™ MOSFET (BSZ086P03NS3 G) which serves as a safety switch, and EZ-PD™ CCG3PA USB Type-C controller.
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447033 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 68 | 2.8 | 0.055 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|