IC manufacturers Intel

IC manufacturers (97)

Intel Agilex-F transceiver SOC

Overview

TopologyFPGA
IC revision00

Description

The Intel® Agilex™ Transceiver-SoC Development Kit offers a complete design environment that includes hardware and software for developing Intel Agilex F-Series FPGA designs. This kit is recommended for developing custom Arm* processor-based SoC designs and evaluating transceiver performance.

Features

  • Intel® Agilex™ F-Series Transceiver-SoC Development Board-Mounted with Intel Agilex F-Series FPGA, 1400 KLE, 2486A package
  • Transceiver interfaces include MXP, QSFP-DD and QSFP28
  • On-board DDR4 memory (8GB)
  • SODIMM interface-8GB DDR4 SODIMM module (included)
  • IO48 Interface for HPS daughtercards-HPS OOBE daughtercard (included)-HPS NAND daughtercard (included)
  • QSPI flash daughtercard
  • AC adapter power cables
  • Ethernet and USB cables

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IR
(mA)
ISAT1
(A)
ISAT2
(A)
fres
(MHz)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
150120VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0.68
150120AS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 605 Amber 610 140 2 AlInGaP 140 0.68
150120RS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 150 2 AlInGaP 140 0.68
742792780SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 300 0.5 220 360 450 MHz 900 0.35 Wide Band
434121043816SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6.0x3.5 mm 50 4.3 160 50000 Black not specified
74479276210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-PMCI Power Molded Chip Inductor 1 3150 1.95 4.25 95 1 2000 0.06
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IR
(mA)
ISAT1
(A)
ISAT2
(A)
fres
(MHz)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples