Topology | FPGA |
IC revision | 0C |
FPGAThe Cyclone V GX FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensivedesigns using Altera’s Cyclone V GX FPGA device. The board provides a wide rangeof peripherals and memory interfaces to facilitate the development of Cyclone V GXdesigns.One high-speed mezzanine card (HSMC) connectors are available to add additionalfunctionality via a variety of HSMCs available from Altera® and various partners.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744310055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.52 | 19.2 | – | 140 | 7030 | SMT | 8.5 | 20 | 3.7 | Superflux | – | – | – | – | 4.07 | – | ||
![]() | 744777002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 6.9 | 6.5 | 60 | 7345 | Standard | 6.5 | 8 | – | – | – | – | – | – | 20 | – | ||
![]() | 744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | – | 52 | 7040 | SMT | 5.6 | 13 | 11.4 | Superflux | – | – | – | – | 12.54 | – | ||
![]() | 744314650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6.5 | 6.6 | – | 50 | 7050 | SMT | 2 | 6 | 21.5 | Superflux | – | – | – | – | 23.65 | – | ||
![]() | 742792609 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 0603 | SMT | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | ||
![]() | 742792012 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 0805 | SMT | – | – | – | – | 33 | 58 | 800 MHz | 4000 | 8 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744310055 | SPEC | |
![]() | 744777002 | SPEC | |
![]() | 744311220 | SPEC | |
![]() | 744314650 | SPEC | |
![]() | 742792609 | SPEC | |
![]() | 742792012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|