Topology | Boost Converter |
IC revision | 1.2 |
The Cyclone V E FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V E FPGA. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V E FPGA designs.One high-speed mezzanine card (HSMC) connector is available to add additional functionality via a variety of HSMCs available from Altera® and various partners.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7499111001A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | – | – | – | – | ||
![]() | 618009231121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | 9 | Female | Angled | 125 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7499111001A | SPEC | |
![]() | 618009231121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Samples |
---|