IC manufacturers Intel

IC manufacturers (103)

Intel Cyclone V GT

Cyclone V GT FPGA Development Board

Overview

TopologyOther Topology
IC revision1.2

Description

The Cyclone V GT FPGA development board provides a hardware platform for developing and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V GT FPGA device. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V G designs.Two high-speed mezzanine card (HSMC) connectors are available to add additional functionality via a variety of HSMCs available from Altera® and various partners.

Typical applications

  • FPGA

Products

Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Samples
Status Activei| Production is active. Expected lifetime: >10 years.
Height4.3 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified