| Topology | Other Topology |
| IC revision | 1.0 |
The DEO-Nno-SOC Development kit presents a robust hardware design plateform built around the altera system on chip FPGA, which combines the latest dual-core cortex-A9 embedded cores with industry-leading peogrammable logic for ultimate desigen flexibility.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | H (mm) | IR (mA) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | Variant | Durability | Application | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
![]() | 7427927110 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | SMT | – | – | 0.5 | 500 | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1 | – | 10 | 15 | 1000 MHz | 2800 | 0.05 | High Speed | ||
![]() | 742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | SMT | – | – | 0.5 | 300 | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1 | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | ||
![]() | 742792731 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | SMT | – | – | 0.5 | 900 | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1 | – | 100 | 140 | 600 MHz | 1200 | 0.09 | High Current | ||
![]() | 742792609 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | SMT | – | – | 0.8 | 2000 | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 3000 | – | 1.6 | – | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | ||
![]() | 744383340033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 0.33 | 7.4 | 13.3 | 19 | 140 | 80 | SMT | 2 | – | SMT | – | – | 1.2 | 4800 | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 0.0228 | – | ||
![]() | 744383340047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 0.47 | 6.8 | 12.3 | 22 | 110 | 80 | SMT | 2 | – | SMT | – | – | 1.2 | 4000 | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 0.0264 | – | ||
![]() | 74438335022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 2.2 | 3 | 4.2 | 94 | 45 | 80 | SMT | 2 | – | SMT | – | – | 1.5 | 1800 | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 0.108 | – | ||
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 40 | 2.54 | – | Pin Header | Dual | – | 3000 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | 25 Mating cycles | – | – | – | – | 50.8 | – | – | – | – | – | – | Straight | |
![]() | 416131160806 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 1.27 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | – | – | 25 | 6 | 8.79 | Yes | – | – | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 10 | 2.54 | – | Pin Header | Dual | – | 3000 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | 25 Mating cycles | – | – | – | – | 12.7 | – | – | – | – | – | – | Straight | |
![]() | 62501421621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 14 | 2 | – | Male | – | – | 2000 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | 30 Mating cycles | – | – | 2000 | – | 21.2 | – | – | – | – | – | – | Straight | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 5 | – | – | Receptacle | – | – | 1800 | 30 | -40 °C up to +85 °C | 30 | max. | Tape and Reel | – | 10 000 Mating cycles | Micro USB 2.0 | Type AB | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 8 | – | – | Socket | – | – | 500 | 100 | -25 °C up to +85 °C | 100 | max. | Tape and Reel & Mylar | with Card Detection | 10 000 Mating cycles | Micro SD | – | – | – | – | – | – | – | – | – | – | Push & Push |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 7427927110 | SPEC | |
![]() | 742792780 | SPEC | |
![]() | 742792731 | SPEC | |
![]() | 742792609 | SPEC | |
![]() | 744383340033 | SPEC | |
![]() | 744383340047 | SPEC | |
![]() | 74438335022 | SPEC | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 416131160806 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 62501421621 | SPEC | – |
![]() | 629105150921 | SPEC | – |
![]() | 693071010811 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | H (mm) | IR (mA) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | Variant | Durability | Application | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|