Topology | Boost Converter |
IC revision | 1.4 |
This chapter describes the electrical and switching characteristics for Cyclone IV devices. Electrical characteristics include operating conditions and power consumption. Switching characteristics include transceiver specifications, core, and periphery performance. This chapter also describes I/O timing, including programmable I/O element (IOE) delay and programmable output buffer delay.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373460033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.33 | – | 17.8 | 27.1 | 47 | – | 124 | – | – | – | – | 2 | – | – | – | – | 7.3 | – | 2.8 | – | – | – | – | – | – | – | 3.9 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744373460082 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.82 | – | 12.7 | 15 | 31.9 | – | 60 | – | – | – | – | – | – | – | – | – | 7.3 | – | 2.8 | – | – | – | – | – | – | – | 8 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1 | – | 16.8 | 8 | 19 | 4.6 | 85 | Superflux | – | – | – | 2 | – | – | – | – | 7 | – | 3.8 | – | – | – | – | – | – | – | 4.6 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | ||
![]() | 74437346010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | – | 11.4 | 14.7 | 29 | – | 54 | – | – | – | – | – | – | – | – | – | 7.3 | – | 2.8 | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7499111001A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | 350 | 1500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | ||
![]() | 7427927110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | 10 | 15 | 1000 MHz | 2800 | 50 | two | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792651 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | 1.6 | – | 0.8 | – | – | – | 600 | 800 | 200 MHz | 1000 | 200 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792602 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | 1.6 | – | 0.8 | – | – | – | 60 | 110 | 600 MHz | 3000 | 40 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792625 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | 1.6 | – | 0.8 | – | – | – | 120 | 180 | 400 MHz | 2000 | 50 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | 2 | – | 0.9 | – | – | – | 220 | 330 | 300 MHz | 2000 | 50 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792037 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | 2 | – | 0.9 | – | – | – | 330 | 375 | 250 MHz | 2000 | 80 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | 2 | 25 | – | Tape and Reel | 2 | 3.71 | Yes | – | 500 | 1000 | White | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 430481035816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | not specified | 3.5 | 160 | 1000000 | Black | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 430476043716 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | not specified | 4.3 | 160 | 500000 | Black | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Horizontal THT | – | – | – | – | – | – | – | – | USB 2.0 | Type B | Receptacle | 4 | – | 30 | Tray | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61400826021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal Dual Stacked | – | – | – | – | – | – | – | – | USB 2.0 | Type A | Receptacle | 8 | 1500 | 30 | Tray | – | – | – | – | – | – | – | – | – | – | – | – | Stacked Horizontal | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744373460033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744373460082 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744311100 | SPEC | |
![]() | 74437346010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7499111001A | SPEC | |
![]() | 7427927110 | SPEC | |
![]() | 742792651 | SPEC | |
![]() | 742792602 | SPEC | |
![]() | 742792625 | SPEC | |
![]() | 742792022 | SPEC | |
![]() | 742792037 | SPEC | |
![]() | 416131160802 | SPEC | – |
![]() | 430481035816 | SPEC | – |
![]() | 430476043716 | SPEC | – |
![]() | 61400416121 | SPEC | – |
![]() | 61400826021 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|