IC manufacturers Intel

IC manufacturers (108)

Intel PEF7071

10/100/1000 Mbps PHY with SerDes and DC/DC Regulator

Overview

TopologyOther Topology

Description

The XWAY™ PHY11G family of Physical Layer (PHY) ICs incorporates a set of single Gigabit-Ethernet (GbE) PHY devices that support the 10BASE-T(e), 100BASE-TX, 1000BASE-T and 1000BASE-X standards in both the half-duplex and full-duplex modes. The performance requirements set by these tandards are exceeded by the XWAY™ PHY11G family. Implementation of an integrated SerDes allows for support of 1000BASE-X and SGMII.The XWAY™ PHY11G family is characterized by an ultra-low power consumption of 400 mW in 1000BASE-T mode. Support of Energy-Effi cient Ethernet allows for an even further reduction in power consumption that depends on link utilization. Power savings at system level are introduced using the Wake-on-LAN feature. The comprehensive design of the ICs integrates support for single-media, dual-media and media-conversion applications for both copper and fi ber media. In applications using the copper medium, the low-EMI line driver with integrated termination facilitates a simplifi ed PCB design. The PHY devices are available in the VQFN48 and LQFP64 small-package variants, thereby setting a new benchmark in footprint minimization. Both package types support the RMII, RGMII interface types, while the latter additionally supports GMII.Optionally, the devices can be operated from a single power supply, with a range of 2.5 V to 3.3 V by using the integrated DC/DC switching regulator with minimal external cost. The XWAY™ PHY11G devices are confi gurable via pin-trapping, by means of the MDIO interface, or optionally by connecting an external EEPROM.

Features

  • Full-Duplex and Half-Duplex modes for 10BASE-T(e), 100BASE-TX, 1000BASE-T and 1000BASE-X
  • Low-EMI linedriver with integrated line termination
  • Single power supply at 2.5 - 3.3 V using the integrated DC/DC Switching Regulator
  • Industry´s smallest footprint using the VQFN48 (reduced xMII only) or LQFP64 package variants
  • Ultra-low power consumption of typically 400 mW

Typical applications

  • Broadband Appliances
  • Consumer Applications:
  • Home Gateway
  • IP Phone
  • Media Converter

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak G typ.(nm)
λPeak Y typ.(nm)
IV typ.(mcd)
IV G typ.(mcd)
IV Y typ.(mcd)
VF typ.(V)
VF G typ.(V)
VF Y typ.(V)
Chip Technology
2θ50% typ.(°)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Version
IRP,40K(A)
Q
Mount
xPxC
Ports
Shielding
Tab
EMI
LED
Application System
Working Voltage(V (AC))
Packaging
Pins
L(mm)
Operating Temperature
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
–
–
Luminous Intensity [typ.]450 mcd
–
–
Forward Voltage [typ.]3.2 V
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Length2 mm
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
Rated Current800 mA
–
–
VersionSMT 
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.9 mm
–
–
–
–
–
–
Rated Current500 mA
–
–
VersionSMT 
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Length2 mm
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23400 mA
DC Resistance0.1 Ω
TypeHigh Speed 
–Check availability
SPECWE-GF SMT Wire Wound Inductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Height3.2 mm
–
–
–
–
–
Inductance4.7 µH
Rated Current315 mA
–
Self Resonant Frequency95 MHz
–
Performance Rated Current0.8 A
Q-Factor50 
MountSMT 
–
–
–
–
–
–
–
–
–
–
Length4.5 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
–
DC Resistance1 Ω
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Height1.8 mm
–
–
–
–
–
Inductance1 µH
Rated Current3000 mA
Saturation Current5.4 A
Self Resonant Frequency100 MHz
VersionSMT 
–
–
MountSMT 
–
–
ShieldingShielded 
–
–
–
–
–
–
Pins2 
Length4.8 mm
Operating Temperature -40 °C up to +125 °C
–
–
–
–
DC Resistance0.0295 Ω
–
–Check availability
SPECWS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Height5.85 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
Rated Current50 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
Working Voltage250 V (AC)
PackagingBag 
Pins4 
Length10.16 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Peak Wavelength (Green) [typ.]568 nm
Peak Wavelength (Yellow) [typ.]590 nm
–
Luminous Intensity (Green) [typ.]6 mcd
Luminous Intensity (Yellow) [typ.]5 mcd
–
Forward Voltage (Green) [typ.]2.2 V
Forward Voltage (Yellow) [typ.]2.2 V
–
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
Rated Current1500 mA
–
–
VersionTHT 
–
–
MountTHT 
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
LED (Left-Right)2xBipolar Y/G 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
TypeHorizontal 
–Check availability