IC manufacturers Intel

IC manufacturers (104)

Intel STRATIX V GX

Serial Digital Interface Reference Design for Stratix V GX and Arria V GX Devices

Overview

TopologyBoost Converter
IC revision1.0

Description

The reference design provides a general platform to control, test, and monitor different speeds of the SDI operations. Figure 1 shows a high-level block diagram of the SDI reference design.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples
744308033
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCM SMT High Current Flat Wire Inductor 0.33 54 29 38 0.37 39 MnZn 305 25
744314200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 13.8 4.5 9 5.85 68 Superflux 1350 6.435
7443551200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 26.5 9 22 2.6 45 WE-PERM 1400 2.75
742792609SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 2 30 40 1000 MHz 3000 40 High Current
Order Code Data­sheet Simu­lation
744308033
744314200SPEC
7443551200SPEC
742792609SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples