IC manufacturers ISSI

IC manufacturers (97)

ISSI IS32PM3420A | Demoboard IS32PM3420A DEMO BOARD

Overview

TopologyBuck Converter
Input voltage9-16 V
Output 15 V / 3 A
IC revisionA

Typical applications

  • Buck Converter

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountTol. LIR,40K
(A)
RDC typ.
(mΩ)
Material Samples
74437336047SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 4.7 4.35 3.85 7.6 53 25 SMT ±20% 3.9 50
78439346068SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMA SMD Power Inductor 6.8 8.1 5.65 11.3 22 SMT ±20% 6.5 17.6 Hyperflux
Order Code Data­sheet Simu­lation
74437336047SPEC
78439346068SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountTol. LIR,40K
(A)
RDC typ.
(mΩ)
Material Samples