Topology | Buck Converter |
Input voltage | 5-18 V |
Switching frequency | 800 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 0.1 |
The JW®5060 is a monolithic buck switching regulator based on I2 architecture for fast transient response. Operating with an input range of 4V~18V, JW5060 delivers 3A of continuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. At light loads, the regulator operates in low frequency to maintain high efficiency and low output ripples. JW5060 guarantees robustness with output short protection, thermal protection, current run-away protection, input under voltage lockout. JW5060 is available in TSOT23-6 and TSOT23-8 packages, which provide a compact solution with minimal external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.1 | 1.3 | 115 | 15 | 6050 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447786122 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|