IC manufacturers JoulWatt

IC manufacturers (97)

JoulWatt JW5065 | Demoboard EV5065_S0_R0

24V/3A Sync. Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage5-24 V
Switching frequency450 kHz
Output 13.3 V / 3 A
IC revision0.2

Description

The JW®5065 is a monolithic buck switching regulator based on I2 architecture for fast transient response. Operating with an input range of 4V~24V, JW5065 delivers 3A of continuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. JW5065 guarantees robustness with output short protection, thermal protection, current run-away protection, input under voltage lockout. JW5065 is available in TSOT23-8 packages, which provide a compact solution with minimal external components.

Features

  • 4V to 24V operating input range 3A output current
  • Up to 95% efficiency
  • High efficiency at light load (PFM Mode)
  • 450kHz switching frequency
  • External soft-start
  • Input under voltage lockout
  • Current run-away protection
  • Output short protection
  • Thermal protection
  • Available in TSOT23-8 packages

Typical applications

  • Distributed Power Systems, FPGA, DSP, ASIC Power Supplies
  • Green Electronics/ Appliances, Notebook Computers
  • Networking Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447786122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 22 2.1 1.3 115 15 6050 Robust
Order Code Data­sheet Simu­lation
7447786122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples