Topology | Flyback Converter |
Input voltage | 9.5-57 V |
Switching frequency | 80-550 kHz |
Output 1 | 5 V |
IC revision | 1.4 |
The AS1135 is a single-chip, highly integrated CMOS solutionfor Power over Ethernet (PoE) Powered Devices requiring input power of up to 30Watts. Applications include Voiceover IP (VoIP) Phones, Wireless LAN Access Point, SecurityCameras, WiMax Terminals, Point-of-Sales Terminals, RFID Readers, Thin Clients and Notebook computers.The AS1135 integrates input surge protection, a PD controllerand a low-emission DC-DC controller. The AS1135 implementsall of the physical layer Powered Device (PD) functionality, asrequired by IEEE® 802.3af-2005 and IEEE® 802.3at-2009standards. This includes 2-event classification, Type 2 PSEdetection indicator (ATDET), PD detection, under-voltage lockout (UVLO), and Hot-Swap FET integration.The AS1135 has been architected to address both EMemissionconcerns and surge/over-voltage protection in PoE applications.The chip implements many design features that minimizetransmission of system common-mode noise onto theUnshielded Twisted Pair (UTP). On-chip integrationof surge protection provides faster response to surge events and limits stray surge current from passing through sensitive circuits, such as the Ethernet PHY. The device is designed to provide safe, low-impedance discharge paths directly to the earthground, resulting in superior reliability and circuit protection.By using high-volume standard CMOS technology, Akros enables its customers to implement higher-performance PoEdevices with low cost and a small footprint.
Order Code | Datasheet | Downloads | Status | Product series | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | L (µH) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750310925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE+ Power over Ethernet Plus Transformer | CCM Flyback | 36 - 72 V (DC) | 3.3 | 9 | 6.5 | 0.05 | 57 | 8:1:2:2 | 1500 | EFD20 | 6.5 | 60 | 8 | 350 | SMT | |
![]() | 750310926 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE+ Power over Ethernet Plus Transformer | CCM Flyback | 36 - 72 V (DC) | 5 | 6 | 6.5 | 0.05 | 40 | 5:1:1.25:1.25 | 1500 | EFD20 | 6.5 | 50 | 10 | 300 | SMT | |
![]() | 750310927 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE+ Power over Ethernet Plus Transformer | CCM Flyback | 36 - 72 V (DC) | 12 | 2.5 | – | – | 112 | 3:1:0.5 | 1500 | EFD20 | 6 | 150 | 50 | 70 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | L (µH) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | Mount | Samples |
---|