IC manufacturers Lattice semiconductor Corporation

IC manufacturers (97)

Lattice semiconductor Corporation SiI1127A | Demoboard FPGA-EB-02008-1.1

HDMI VIP Input Board

Overview

TopologyFPGA
IC revision1.1

Description

This document describes the Lattice Semiconductor HDMI® VIP Input Bridge Board. This board is designed to work with the Lattice Video Interface Platform board interconnect system. The key component of this board is the Lattice Semiconductor SiI1127A HDMI Deep Color Receiver.

Features

 SiI1127A HDMI Deep Color Receiver

  • Supports Deep Color video resolution up to 12-bit, 1080p at 60 Hz
  • Video Input:
  • Two HDMI/DVI-compatible ports
  • The TMDS™ core runs at 25 MHz – 225 MHz
  • Dynamic cable equalization automatically detects the equalization required for the incoming signal
  • Video Output:
  • xvYCC to extended RGB
  • 36-bit RGB/YCbCr 4:4:4
  • 16/20/24-bit YCbCr 4:2:2
  • 8/10/12-bit YCbCr 4:2:2 (ITU BT.656)
  • No HDCP support
  • Two Single-Link 19-pin HDMI Type-A connectors
  • Two 60 pin Rugged High-Speed Headers

Typical applications

More information

Products

Order Code Data­sheet Downloads Product seriesPins
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Samples
685119134923SPEC
6 files WR-COM HDMI SMT Horizontal 19 Receptacle Horizontal SMT -25 °C up to +85 °C 40
Order Code Data­sheet
685119134923SPEC
Samples
Order Code Data­sheet Downloads Product seriesPins
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Samples