IC manufacturers Macnica

IC manufacturers (97)

Macnica VIPA

Macnica PCIe IP Board

Overview

TopologyOther Topology
IC revisionB1

Description

Macnica PCIe IP Board

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples
155124BS73200SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-SMSW SMT Mono-color Side View Waterclear 470 Blue 468 150 3.4 InGaN 120 -40 °C up to +85 °C 3.2 1 Tape and Reel
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 -40 °C up to +85 °C 1.6 0.7 Tape and Reel
742792601SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead -55 °C up to +125 °C 1.6 0.8 30 65 1000 MHz 1000 0.03 High Current 800
875115152007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-PSHP Aluminum Polymer Capacitors680 µF 6.3 2000 -55 °C up to +105 °C 4800 11 856 10 8 8.7 15" Tape & Reel
430481035816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Washable Tact Switch 6x6 mm 12 3.5 160 1000000 Black not specified 50 Tape and Reel
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 7.62 Straight 3 Single Pin Header 3000 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples