Topology | Buck Converter |
Input voltage | 5.5-20 V |
Output 1 | 3.3 V / 4 A |
Output 2 | 1.8 V / 4 A |
IC revision | 1B |
The MxL7204 evaluation board provides a platform to evaluate the features and performance of the MxL7204. The MxL7204 is a dual 4A Power Module optimized for powering Telecom, Networking and Industrial equipment.
Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Blade Design | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 1 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 2.54 | – | 6 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 7471287 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-MTAB Mounting Tabs | 5.08 | 6.35 mm | – | – | Male | Vertical | 15 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300621121 | SPEC |
![]() | 7471287 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Blade Design | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|