| Topology | Buck Converter |
| Input voltage | 4.5-15 V |
| Output 1 | 1 V / 18 A |
| Output 2 | 1.5 V / 18 A |
The MxL7218 evaluation board provides a platform to evaluate the features and performance of the MxL7218. The MxL7218 is a dual 18A Power Module optimized for powering Telecom, Networking and Industrial equipment. This EVB board supports 3 options: MxL7225, MxL7225-1, and MxL7218. This manual covers the 18A Dual Phase BGA Evaluation Board for the MxL7218 Power Module.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 7" Tape & Reel | 1000 | – | – | – | – | – | – | |||
![]() | 885382206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | 3.2 | 2.5 | 2.5 | 0.6 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012109004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.001 GΩ | 3.2 | 2.5 | 2.5 | 0.6 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 2.54 | – | – | – | – | Bag | – | 1 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 5.08 | – | – | – | – | Bag | – | 2 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 7.62 | – | – | – | – | Bag | – | 3 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 7.62 | – | – | – | – | Bag | – | 6 | 2.54 | Dual | Pin Header | Straight | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005044 | SPEC | ||
![]() | 885382206002 | SPEC | |
| 885012206052 | SPEC | ||
| 885012207053 | SPEC | ||
| 885012109014 | SPEC | ||
| 885012109004 | SPEC | ||
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|