IC manufacturers MaxLinear

IC manufacturers (103)

MaxLinear XR22414 | Demoboard XR22414CV48EVB

Evaluation Board User’s Manual

Overview

TopologyOther Topology
IC revision1.1

Description

The XR22414 evaluation board is for the Exar USB 2.0 4-Port hub in both the 48 pin LQFP and 48 pin QFN packages. Thismanual is intended to guide users to use various functions and configurations of the hub device. Either the 48 pin LQFPpackage or 48 pin QFN package EVB can be ordered as shown in Table 1.

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Center pin Ø (Value)(mm)
Plug OD(mm)
Type
Working Voltage(V (AC))
Interface Type
Variant
Gender
Mount
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (AC))
Samples
WL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -40 °C up to +105 °C
Length1.6 mm
Width0.85 mm
Pins
MountSMT 
Height1.1 mm
Winding Stylebifilar 
Inductance0.134 µH
Impedance @ 100 MHz90 Ω
Rated Current550 mA
DC Resistance0.145 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
WCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Rated Voltage25 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Rated Voltage16 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Rated Voltage16 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Rated Voltage16 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Height2.5 mm
Rated Voltage16 V
WR-USB Mini/Micro Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Pins
TypeHorizontal 
Working Voltage30 V (AC)
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Rated Current3000 mA
WR-DC Power Jacks, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Center pin Ø1.3 mm
Recommended Plug outer Ø3.5 mm
TypeRight Angled 
Working Voltage24 V (AC)
VariantLow Profile with Peg 
MountSMT 
Rated Current3000 mA
WS-TASV SMT Tact Switch 6x6 mm with ground terminal, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Height3.1 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Rated Current50 mA
Rated Voltage12 V
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
TypeStraight 
Working Voltage250 V (AC)
GenderPin Header 
MountTHT 
Rated Current3000 mA
WR-USB Standard Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTray 
Pins
TypeHorizontal 
Working Voltage30 V (AC)
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1500 mA