| Topology | Other Topology |
| IC revision | 1A |
The XR22804IL56-0A-EB is an evaluation board for the XR22804IL56-F. The XR22804IL56-F is a Hi-Speed USB 2.0 compound device with an embedded hub and 7 downstream USB functions: 10/100 Ethernet controller, 4 UARTs, multi-mastercapable I2C controller and an Enhanced Dedicated GPIO Entity (EDGE) controller. This manual is intended to guide usersto operate these different functions of XR22804IL56-F on a windows 7 platform. The XR22804IL56-F shares common evaluationboard with XR22802IL56-F The only difference between the XR22804IL56-F and the XR22802IL56-F is that the XR22802IL56-F has two UART channel whereas XR22804IL56-F has four UART channels.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 74990112116A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.4 | 16.1 | 13.55 | – | – | Standard | – | – | – | – | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | Yes | ||
| 885012005042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 pF | ±5% | 25 | 0402 | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0402 | – | 20 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | – | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 10 | 0805 | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | Bag | – | – | Straight | – | Pin Header | 8 | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | Bag | – | – | Straight | – | Pin Header | 12 | – | 250 | 2.54 | Dual | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | Micro USB 2.0 | Type B | Horizontal | with Pegs - High Current | Receptacle | 5 | 3 | 30 | – | – | 3 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | Bag | – | – | Straight | – | Pin Header | 1 | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | Straight | – | Pin Header | 3 | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | – | – | Straight | – | Pin Header | 4 | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 25.4 | – | – | – | Bag | – | – | Straight | – | Pin Header | 10 | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | Bag | – | – | Straight | – | Pin Header | 16 | – | 250 | 2.54 | Dual | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tray | USB 2.0 | Type B | Horizontal | – | Receptacle | 4 | – | 30 | – | – | 1.5 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 618009211721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 MΩ | – | 30.8 | – | – | – | Tray | – | – | Angled | without Hex Screw | Male | 9 | 3 | 125 | – | – | 3 | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060SS75000 | SPEC | |
![]() | 74990112116A | SPEC | |
| 885012005042 | SPEC | ||
| 885012205037 | SPEC | ||
| 885012205052 | SPEC | ||
| 885012105008 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012207026 | SPEC | ||
| 885012107014 | SPEC | ||
![]() | 61300811121 | SPEC | – |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 629105150521 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61301011121 | SPEC | – |
![]() | 61301621121 | SPEC | – |
![]() | 61400416121 | SPEC | – |
![]() | 618009211721 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|