| Topology | Buck Converter |
| Input voltage | 24 V |
| Switching frequency | 100-800 kHz |
| Output 1 | 3.3 V / 10 A |
| IC revision | 1C |
The XR75100 is a synchronous step-down controller for point-of load supplies up to 20A. A wide 5V to 40V input voltage range allows for single supply operation from industry standard 12V, 18V, and 24V DC and AC rails.
With a proprietary emulated current mode Constant On-Time (COT) control scheme, the XR75100 provides extremely fast line and load transient response using ceramic output capacitors. It requires no loop compensation hence simplifying circuit implementation and reducing overall component count. The control loop also provides exceptional line regulation and maintains constant operating frequency. A selectable power saving mode, allows the user to operate in discontinuous mode (DCM) at light current loads thereby significantly increasing the converter efficiency.
A host of protection features, including over-current, over-temperature, short-circuit and UVLO, help achieve safe operation under abnormal operating conditions.
The XR75100 is available in RoHS compliant, green/halogen free space-saving 16-pin 3x3 QFN package.
| Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Type | Gender | Blade Design | Pins (pcs) | Rows | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2.54 | Straight | Pin Header | – | 1 | Single | 3 | Bag | |
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2.54 | Straight | Pin Header | – | 2 | Single | 3 | Bag | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2.54 | Straight | Pin Header | – | 3 | Single | 3 | Bag | |
![]() | 7471287 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-MTAB Mounting Tabs | 5.08 | Vertical | Male | 6.35 mm | – | – | 15 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 7471287 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Type | Gender | Blade Design | Pins (pcs) | Rows | IR (A) | Packaging | Samples |
|---|