| Topology | Buck Converter |
| Input voltage | 6-40 V |
| Output 1 | 2.5 V / 10 A |
| IC revision | 1.0.0 |
The XR77129EVB-DEMO-1 board is a complete four channel power system. It is configured to provide 5.0V, 12V, 3.3V and 2.5V at a maximum of 5A, 3A, 5A and 10A loads respectively. The 2.5V supply can be adjusted in 5mV increments. The 3.3V and 5V supplies are adjustable in 10mV increments. The 12V output is using external resistor divider. The order and ramp rates for each supply can be programmed to accommodate any sequencing requirement. All power supply operations can be controlled over an I2C interface. Faults, output voltages and currents can also be monitored. Two GPIO and three PSIO signals are available and can be programmed to provide a variety of functions. Unused GPIO/PSIO pins can be programmed as I/O expansion for a microcontroller. The board is supported by PowerArchitectTM 5.2 or later and plugs directly onto the interposer board acting as an interface to an Arduino controller or Exar’s XCM.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Type | Gender | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Version | Rows | Mount | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150120VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 3.2 | 0.68 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 3.2 | 0.68 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | ||
![]() | 7443551280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | 2.8 | 22.5 | 8 | 17.5 | 3.3 | 35 | WE-PERM | 2 | SMT | – | SMT | 13.2 | 6.2 | – | – | -40 °C up to +155 °C | – | – | – | – | – | ||
![]() | 7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | 2 | SMT | – | SMT | 13.2 | 6.2 | – | – | -40 °C up to +155 °C | – | – | – | – | – | ||
![]() | 7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | 2 | SMT | – | SMT | 13.2 | 6.2 | – | – | -40 °C up to +155 °C | – | – | – | – | – | ||
![]() | 7443551111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM | 2 | SMT | – | SMT | 13.2 | 6.2 | – | – | -40 °C up to +155 °C | – | – | – | – | – | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 8 | – | Single | THT | 20.32 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 7471287 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-MTAB Mounting Tabs | – | – | – | – | – | – | – | 5.08 | Vertical | Male | 6.35 mm | – | – | – | – | – | – | Brass | – | – | – | – | – | – | 15 | – | -55 °C up to +150 °C | – | – | Bag | – | – | |
![]() | 612020235221 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | – | – | 2.54 | Angled | Male | – | – | – | – | – | – | – | – | 20 | Low Profile | – | THT | 33 | – | 3 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 3 | PCB | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 1 | – | Single | THT | 2.54 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 2 | – | Single | THT | 5.08 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 3 | – | Single | THT | 7.62 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 6 | – | Single | THT | 15.24 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 10 | – | Single | THT | 25.4 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 10 | – | Dual | THT | 12.7 | – | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | |
![]() | 61301511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2.54 | Straight | Pin Header | – | – | – | – | – | – | – | – | 15 | – | Single | THT | 35.56 | – | 3 | 250 | – | 20 | max. | Bag | – | – | |
![]() | 653104124022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.25 mm Male Header | – | – | – | – | – | – | – | 1.25 | Vertical | Male | – | – | – | – | – | – | – | – | 4 | – | – | SMT | 9.75 | – | 1 | 125 | -40 °C up to +85 °C | 20 | max. | Tape and Reel | 1 | PCB |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150120VS75000 | SPEC | |
![]() | 150120RS75000 | SPEC | |
![]() | 7443551280 | SPEC | |
![]() | 7443551470 | SPEC | |
![]() | 7443551730 | SPEC | |
![]() | 7443551111 | SPEC | |
![]() | 61300811121 | SPEC | – |
![]() | 7471287 | SPEC | – |
![]() | 612020235221 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301011121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 61301511121 | SPEC | – |
![]() | 653104124022 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Type | Gender | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Version | Rows | Mount | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | Samples |
|---|