IC manufacturers MaxLinear

IC manufacturers (97)

MaxLinear XR79115 | Demoboard XR79115 Evaluation kit

22V, 15A Synchronous Step Down COT Power Module

Overview

TopologyOther Topology
Switching frequency400-600 kHz
IC revision1A

Description

The XR79115 is a 15A synchronous step-down Power Module for point-ofload supplies. A wide 5V to 22V input voltage range allows for single supplyoperation from industry standard 5V, 12V, and 19.6V rails.With a proprietary emulated current mode Constant On-Time (COT) controlscheme, the XR79115 provides extremely fast line and load transientresponse using ceramic output capacitors. It requires no loop compensationhence simplifying circuit implementation and reducing overall componentcount. The control loop also provides 0.35% load and 0.1% lineregulation and maintains constant operating frequency. A selectablepower saving mode allows the user to operate in discontinuous mode(DCM) at light current loads thereby significantly increasing the converterefficiency. With a 96% peak efficiency and 90% for loads as low as100mA, the XR79115 is suitable for applications where low power lossesare important.A host of protection features, including over-current, over-temperature,short-circuit and UVLO, help achieve safe operation under abnormaloperating conditions.The XR79115 is available in a RoHS compliant, green/halogen freespace-saving 68-pin 12x12x4mm QFN package. With integrated controller,drivers, bootstrap diode and capacitor, MOSFETs, inductor, CIN andCOUT, this solution allows the smallest possible 15A POL design.

Features

Controller, drivers, bootstrap diode and capacitor,MOSFETs, Inductor, CIN and COUT integratedin one package 15A Step Down Module Wide 5V to 22V Input Voltage Range >0.6V Adjustable Output Voltage Proprietary Constant On-Time Control No Loop Compensation Required Stable Ceramic Output Capacitor Operation Programmable 200ns to 2μs On-Time Constant 400kHz to 600kHz Frequency Selectable CCM or CCM/DCM CCM/DCM for high efficiency at light-load CCM for constant frequency at light-load Programmable Hiccup Current Limit with ThermalCompensation Precision Enable and Power Good flag Programmable Soft-start 68-pin 12x12x4mm QFN package

Products

Order Code Data­sheet Downloads Status Product seriesPitch
(mm)
Blade DesignPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
61300111121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 2.54 1 Single Pin Header Straight 3 Bag
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 2.54 3 Single Pin Header Straight 3 Bag
7471287SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WA-MTAB Mounting Tabs 5.08 6.35 mm Male Vertical 15 Bag
Samples
Order Code Data­sheet Downloads Status Product seriesPitch
(mm)
Blade DesignPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples