IC manufacturers MaxLinear

IC manufacturers (97)

MaxLinear XRP6657

1.5A 1.3MHz Synchronous Step Down Converter

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1040-1560 kHz
Output 13.3 V / 1.5 A
IC revision1.5.0

Description

The XRP6657 is a high efficiency synchronous step down DC to DC converter capable of delivering up to 1.5 Amp of current and optimized for portable battery-operated applications.

Operating over an input voltage range of 2.5V to 5.5V, it provides an adjustable regulated output voltage down to 0.6V. The XRP6657 uses a constant 1.3 MHz frequency pulse width modulation (PWM) scheme allowing for compact external components, low output voltage ripple and fixed frequency noise, while Pulse Skip Mode (PSM) is used to improve light load efficiency. A low dropout mode provides 100% duty cycle operation. The solution footprint is further reduced by a current mode internal compensation network and built-in synchronous switch removing the need for an external Schottky. Over-current and over-temperature protection insures safe operations under abnormal operating conditions.

The XRP6657 is available in a compact RoHS compliant "green"/halogen free thin 6-pin DFN package.

Features

  • Guaranteed 1.5A Output Current
  • Fixed 1.3MHz Frequency PWM Operations
  • Up to 95% efficiency
  • Input Voltage: 2.5V to 5.5V
  • Adjustable Output Voltage
  • Internal Compensation Network
  • No Schottky Diode Required
  • LDO Operation: 100% Duty Cycle
  • 240µA Quiescent Current (no load)
  • 1µA Shutdown Current
  • Soft Start Function
  • Over-current/Over-temperature Protection
  • "Green"/Halogen Free DFN-6 Package

Typical applications

  • Set-Top Boxes
  • Portable Media Players
  • Points of Loads
  • Hard Disk Drives

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Samples
744773018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD2 SMT Power Inductor 1.8 2.7 3.6 0.064 95
Order Code Data­sheet Simu­lation
744773018SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Samples