IC manufacturers MaxLinear

IC manufacturers (104)

MaxLinear XRP6840 | Demoboard XRP6840EVB

4.3A Supercapacitor Flash LED Driver with I2C

Overview

TopologyOther Topology
IC revision1.0.0

Description

The XRP6840 is a controlled-current dual-cell supercapacitor charger and high power LED driver. Operating from a standard lithium-ion battery, the XRP6840 provides up to 4.3A of programmable Flash LED current and up to 600mA and 5.6V of programmable supercapacitor charging current and voltage.The XRP6840EVB, Exar’s XRP6840 Evaluation Board, supports either XRP6840A or XRP6840B in a 4x4 TQFN package and is fitted by default with the XRP6840A supporting three channels.With 1x, 1.5x and 2x charge pump operating modes, XRP6840EVB can provide a stable drive current for up to 3 1.5A, 4W Luxeon Flash LEDs. The evaluation board is a completely assembled and tested surface mount board which provides easy probe access points to all XRP6840 inputs and outputs for easy connection and measuring.

Features

  • Programmable 4.3A Flash LED Driver
  • Torch and Flash Modes
  • Programmable Supercapacitor Charger
  • 600mA Adjustable Charging Current
  • Programmable Supercapacitor Voltage
  • Active Voltage Balance Control
  • Tri-mode Charge Pump Architecture
  • 1x, 1.5x, 2x Operation Modes
  • 2.4MHz Switching Frequency
  • I2C Serial Interface

Products

Order Code Data­sheet Downloads Status Product seriesPinsTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Samples
61303611121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 36 Straight THT 91.44 3 250
61304011021SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 40 Angled THT 101.6 3 250
Order Code Data­sheet
61303611121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

61304011021SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesPinsTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Samples