| Topology | Other Topology |
| Input voltage | 5.5-22 V |
| Output 1 | 1.8 V / 6 A |
| Output 2 | 2.5 V / 6 A |
| IC revision | 1.0.0 |
The XRP779710EVB-DEMO-1 board is acomplete, two channel power system. Thedefault configuration provides 1.8V and 2.5Vat maximum loads of 6Amps per output. Thesupplies can be dynamically adjusted in 5mVincrements. The order and ramp rates for eachsupply can be programmed to accommodateany sequencing requirement. All power supplyoperations can be controlled over an I2Cinterface. Faults, output voltages and currentscan also be monitored. Two GPIO and threePSIO signals are available and can beprogrammed to provide a variety of functions.Unused GPIO/PSIO pins can be programmedas I/O expansion for a microcontroller. Theboard is supported by PowerArchitectTM 5.1 orlater, and plugs directly onto the interposerboard acting as an interface to Arduinocontroller.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Rows | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150120VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | 3.2 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 0.68 | – | – | – | – | ||
![]() | 150120AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 605 | Amber | 610 | 140 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | 3.2 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 0.68 | – | – | – | – | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | 3.2 | – | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 0.68 | – | – | – | – | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 8 | 2.54 | – | Pin Header | Straight | Single | THT | 20.32 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 430182050816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | -40 °C up to +85 °C | – | – | Tape and Reel | – | – | 5 | 160 | 1000000 | Black | not specified | |
![]() | 612020235221 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | – | – | 20 | 2.54 | Low Profile | Male | Angled | – | THT | 33 | 3 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 3 | PCB | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 1 | 2.54 | – | Pin Header | Straight | Single | THT | 2.54 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2 | 2.54 | – | Pin Header | Straight | Single | THT | 5.08 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3 | 2.54 | – | Pin Header | Straight | Single | THT | 7.62 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 6 | 2.54 | – | Pin Header | Straight | Single | THT | 15.24 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 10 | 2.54 | – | Pin Header | Straight | Single | THT | 25.4 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 10 | 2.54 | – | Pin Header | Straight | Dual | THT | 12.7 | 3 | 250 | -40 °C up to +105 °C | 20 | max. | Bag | – | – | – | – | – | – | – | |
![]() | 653104124022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.25 mm Male Header | – | – | – | – | – | – | – | 4 | 1.25 | – | Male | Vertical | – | SMT | 9.75 | 1 | 125 | -40 °C up to +85 °C | 20 | max. | Tape and Reel | 1 | PCB | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150120VS75000 | SPEC | |
![]() | 150120AS75000 | SPEC | |
![]() | 150120RS75000 | SPEC | |
![]() | 61300811121 | SPEC | – |
![]() | 430182050816 | SPEC | – |
![]() | 612020235221 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301011121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 653104124022 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Rows | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | IR (A) | PCB/Cable/Panel | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|