IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XRP9711 | Demoboard XRP9711EVB-DEMO-1

Quad Channel Digital PWM/PFM Demo Board Programmable Power Management System

Overview

TopologyBuck Converter
Input voltage5.5-22 V
Output 11.8 V / 10 A
IC revision1.0.0

Description

The XRP779711EVB-DEMO-1 board is acomplete, four channel power system. Itprovides 1.5V, 1.2V 1.8V and 2.5V atmaximum currents of 10A, 10A, 6A and 6Arespectively. The 1.5V and 1.2V supplies canbe adjusted in 2.5mV increments, the 1.8Vand 2.5V supplies in 5mV increments. Theorder and ramp rates for each supply can beprogrammed to accommodate any sequencingrequirement. All power supply operations canbe controlled over an I2C interface. Faults,output voltages and currents can also bemonitored. Two GPIO and three PSIO signalsare available and can be programmed toprovide a variety of functions. UnusedGPIO/PSIO pins can be programmed as I/Oexpansion for a microcontroller. The board issupported by PowerArchitectTM 5.1 and plugsdirectly onto the interposer board acting as aninterface to Arduino controller.

Features

  • XRP9711 Programmable Power Module

  • Channels 1 and 2 driving externalpower stages

  • Channel 3 and 4 internal converters

  • 4 Channel Power System

  • Wide Input Voltage Range: 5.5V-22V

  • I2C Interface

  • Programming

− Monitoring

− Control

  • Arduino GPIO, PSIO and ENABLEcontrol

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
Working Voltage(V (AC))
IR(A)
PCB/Cable/Panel
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
Length3.2 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
Height0.68 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]140 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
Length3.2 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
Height0.68 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
Length3.2 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
Height0.68 mm
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins8 
–
TypeStraight 
MountTHT 
Length20.32 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
Pins20 
VersionLow Profile 
TypeAngled 
MountTHT 
Length33 mm
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Working Voltage250 V (AC)
Rated Current3 A
PCB/Cable/PanelPCB 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins1 
–
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins6 
–
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
–
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 1.25 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
–
TypeVertical 
MountSMT 
Length9.75 mm
Rated Current1 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Working Voltage125 V (AC)
Rated Current1 A
PCB/Cable/PanelPCB 
–
–
–
–
–
–Check availability