IC manufacturers Microchip

IC manufacturers (108)

Microchip ATA5795

Key Fob Design Based on Atmel ATA5795

Overview

TopologyOther Topology

Description

This application note introduces Atmel® ATA5795 as a building block to design a key fob with an integrated transponder and RKE functionality for the automotive industry.

Features

  • Integrated key fob solution integrating MCU and a passive transponder functionality using Fc = 125kHz for immobilizer applications via a contactless LF interface and an RF transmitter functionality with programmable Fc = 300MHz to 433MHz for RKE applications
  • Transponder includes immobilizer SW stack supporting the immobilizer authentication protocol programmed at the factory
  • Open source immobilizer SW stack Is based on flexible communication protocol.
  • The protocol is configurable using transponder configuration memory
  • Immobilizer command set supports various classes of commands such as start authentication, read UID, read/write user memory, learn secret key1/2, and read transponder error status
  • Integrated high speed AES-128 hardware crypto module
  • Atmel ATA5795 includes segmented program and user data nonvolatile memories with protection locks
  • Ultra low power consumption enables passive transponder functionality at low coupling factors (k < 0.8% typ.)
  • Integrated RF transmitter module with selectable Fc using fractional PLL in ISM bands (315/430MHz)
  • Configurable radiated power output pout at up to +12.5dBm
  • Integrated flash-based Atmel ATmega 8-bit MCU includes ultra low-power design with many dedicated data communication and mixed-signal peripherals. Includes on-chip internal oscillators at 4MHz and 125kHz with RTC

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(Ω)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-KI HC SMT High Current Wire Wound Ceramic Inductor, 27 nH, ±2%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance27 nH
Inductance±2% 
Inductance250 MHz 
Q-Factor35 
Q-Factor250 MHz 
DC Resistance0.2 Ω
Rated Current780 mA
Self Resonant Frequency2800 MHz
–Check availability
SPECWE-KI HC SMT High Current Wire Wound Ceramic Inductor, 47 nH, ±2%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 nH
Inductance±2% 
Inductance200 MHz 
Q-Factor38 
Q-Factor250 MHz 
DC Resistance0.24 Ω
Rated Current680 mA
Self Resonant Frequency2300 MHz
–Check availability