IC manufacturers Microchip

IC manufacturers (108)

Microchip CEC1x02

CEC1x02 Development Board User's Guide

Overview

TopologyOther Topology
IC revisionA

Description

The CEC1x02 Development Board is intended as a development, demonstration, and testing platform for Internet-of-Things applications using the CEC1702, a 32-bit ARM® Cortex®-M4-based microcontroller with additional security peripherals. The board features a variety of hardware options (including a power supply, user interface, serial communications, and expansion headers) that enable rapid prototyping and development of embedded, secure Internet-of-Things applications. In addition to the native hardware features provided by the CEC1x02 Development Board, hardware expansion is possible through the use of mikroBUS™ accessory boards.The CEC1x02 Development Board features a Plug-In-Module (PIM), which has a CEC1702Q-B2 device without a programmed key so users can create their own private key to store into the CEC1702 for their end applications.

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 6x6 mm, 4.3 mm, 160 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability