IC manufacturers Microchip

IC manufacturers (108)

Microchip HV9150 | Demoboard AN2104

Piezoelectric Micropump Driver Reference Design

Overview

TopologyBoost Converter
Input voltage2.7 V
Switching frequency40-400 kHz
Output 1250 V / 0 A
IC revision1

Description

In medical devices for precision controlled drug delivery, such as infusion pumps, insulin pumps or nebulizers, piezoelectric micropumps offer an attractive alternative to standard pumps. Piezoelectric micropumps are small, lightweight, low power, low cost, and accurate.This application note describes the implementation of a basic driver circuit for driving a piezoelectric micropump with flow control in an example of fluid delivery. The described system includes a control board, a high voltage driver board, and an mp6 Piezoelectric Diaphragm Micropump.

Features

  • Wide output voltage range: 6V to 500V
  • Low input voltage: 2.7V
  • 5W maximum output power with external MOSFET driver
  • Built-in charge pump converter for the gate driver
  • Programmable switching frequency from 40kHz to 400kHz
  • Four programmable duty cycles from 50% to 87.5%
  • FB return ground switch for power savings applications
  • Built-in delay timer for internal protection
  • Non-isolated DC/DC converter
  • Processed with HVCMOS® technology

Typical applications

  • Printers
  • Micro-Electro-Mechanical System
  • Portable Electronic Equipment

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 2.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current2.35 A
Saturation Current @ 10%2.4 A
Saturation Current @ 30%4.75 A
DC Resistance172 mΩ
Self Resonant Frequency29 MHz
MountSMT 
–Check availability