Topology | Buck-Boost Converter |
IC revision | ADM00785 |
http://ww1.microchip.com/downloads/en/DeviceDoc/ADM00785-HV98101%20EVB%20BOM.docxHV98101 230VAC Off-Line LED Driver Evaluation BoardPart Number: ADM00785The HV98101 230VAC Off-Line LED Driver Evaluation Board is designed to demonstrate the performance of Microchip Technology Inc's HV98101 LED Driver IC. The evaluation board drives a 100V LED string at 100mA from a 230VAC input voltage with high input Power Factor and low Total Harmonic Distortion.
Order Code | Datasheet | Downloads | Product series | L (mH) | IR (A) | ISAT (A) | RDC max. (Ω) | C | fres (kHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74458304 | SPEC | 7 files | WE-ASI SMT Wire Wound Inductor | 4.7 | 0.4 | 0.9 | 4.8 | 22 pF | 500 |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (mH) | IR (A) | ISAT (A) | RDC max. (Ω) | C | fres (kHz) | Samples |
---|