IC manufacturers Microchip

IC manufacturers (97)

Microchip LAN9252 | Demoboard EVB-LAN9252-HBI

LAN9252 – EtherCAT Slave controller Evaluation Kit with HBI PDI interface

Overview

TopologyOther Topology
IC revisionB

Description

The LAN9252 HBI board addresses our customers requests for a standalone platform to develop an EtherCAT slave device with PIC32 or other SoC. This board offers flexibility to explore different host bus interfaces. We allow for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX

Features

Remark: BOM is added with Schematic pdf.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PolesL
(mm)
Vaporphase processOperation Force
(g)
SchematicPackaging Samples
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 1.6 Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 1.6 Tape and Reel
418117270904SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DITV Compact THT with Raised Actuator 2.54 mm 4 11.16 not specified 800 Tube
450301014042SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm 800 SPDT Bulk
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PolesL
(mm)
Vaporphase processOperation Force
(g)
SchematicPackaging Samples