IC manufacturers Microchip

IC manufacturers (104)

Microchip MCP1322T | Demoboard UNG-8159 USB7256

Voltage Supervisor

Overview

TopologyOther Topology
IC revisionA

Description

The MCP1316/16M/17/18/18M/19/19M/20/21/22 are voltage supervisor devices designed to keep a microcontroller in reset until the system voltage has reached and stablized at a proper level for reliable system operation. These devices also protect from brown-out conditions when the system supply voltage drops below the specified threshold voltage level.

Features

  • Low supply current
  • The MCP1316/16M/17/18/18M/19/19M/20/21/22 are voltage supervisor devices designed to keep a microcontroller in reset until the system voltage has reached and stablized at a proper level for reliable system operation. These devices also protect from brown-out conditions when the system supply voltage drops below the specified threshold voltage level. Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
  • Reset microcontroller in a power loss event
  • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
  • Manual Reset Input (Active Low)
  • Complementary Reset Output
  • Low supply current
  • Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
  • Reset microcontroller in a power loss event
  • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
  • Manual Reset Input (Active Low)
  • Complementary Reset Output
  • SOT-23-5 Pb-free packaging

Typical applications

  • Microcontrollers

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples
61300411121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 4 2.54 Single Pin Header Straight 3 Bag
61300421121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Dual 4 2.54 Dual Pin Header Straight 3 Bag
61300821121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Dual 8 2.54 Dual Pin Header Straight 3 Bag
Order Code Data­sheet
61300411121SPEC
61300421121SPEC
61300821121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples