IC manufacturers Microchip

IC manufacturers (97)

Microchip MCP16311 | Demoboard ADM00467

MCP16311/2 SYNCHRONOUS BUCK CONVERTER EVALUATION BOARD USER’S GUIDE

Overview

TopologyBuck Converter
Input voltage5-30 V
Output 15 V / 1 A
IC revisionA

Description

The MCP16311/2 is a compact, high-efficiency, fixed-frequency, step-down DC-DCconverter. The integrated features include a high-side and a low-side switch, fixedfrequency, internal compensation, peak current limit and overtemperature protection.This product provides an easy-to-use power supply solution, with a minimum numberof external components.The MCP16311 automatically selects the best operating mode for efficiency,Pulse-Width Modulation (PWM) or Pulse Frequency Modulation (PFM), while theMCP16312 is a PWM-only device. The MCP16311/2 family of devices have a wideinput voltage range (4V to 30V) and a wide output voltage range (2V – 15V). Anintegrated, precise 0.8V reference, combined with an external resistor divider, sets thedesired converter output voltage. The internal reference voltage is controlled duringstart-up, minimizing the output voltage overshoot and the inrush current.The device is available in 8LD MSOP and 2 x 3 mm TDFN packages.The scope of this evaluation board is to demonstrate the features of the MCP16311/2.This chapter provides an overview of the MCP16311/2 Synchronous Buck ConverterEvaluation Board and covers the following topics:• What is the MCP16311/2 Synchronous Buck Converter Evaluation Board?• What the MCP16311/2 Synchronous Buck Converter Evaluation Board Contains

Features

The MCP16311/2 Synchronous Buck Converter Evaluation Board has the followingfeatures:

  • Input Voltage Range (VIN): 4V to 30V
  • Fixed Output Voltage: 3.3V and 5.0V
  • Output Current: typically 1A @ 3.3V Output, 12V Input
  • Automatic PFM/PWM Operation for MCP16311, or PWM-only for MCP16312
  • PWM Switching Frequency: 500 kHz
  • Internal Compensation
  • Internal Soft Start
  • Overtemperature protection (if the die temperature exceeds +150°C, 25°Chysteresis)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447779122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 22 2.45 110 17 7345 Robust
Order Code Data­sheet Simu­lation
7447779122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples